??
Catalog navigation
CAD model selection
HELP_VARIABLE
Series
205
Shaft Size
1 Inch
Part No.
128093
Description
F2B-SL-100
Weight
0.650 lbs
A
1.06 Inch
B
3.75 Inch
C
2.80 Inch
D
3.00 Inch
E
0.34 Inch
G
0.34 Inch
J
2.38 Inch
L
1.32 Inch
R
0.30 Inch
S
0.76 Inch
T
0.08 Inch
Download CAD models
Previews